Pakistan - English

Philips GreenPerform Canopy Mini500 G4

GreenPerform Canopy Mini500 Gen4: A high-performance, versatile, energy-saving LED

Products

BBP500 G4 LED180/CW GU5.3 S-WB
BBP500 G4 LED180/CW GU5.3 S-WB
911401500042
BBP500 G4 LED180/CW GU5.3 S-MB
BBP500 G4 LED180/CW GU5.3 S-MB
911401500142
BBP500 G4 LED180/CW GU5.3 A-WB
BBP500 G4 LED180/CW GU5.3 A-WB
911401500242
BBP500 G4 LED85/NW PSU S-WB PC
BBP500 G4 LED85/NW PSU S-WB PC
911401500342
BBP500 G4 LED85/NW PSU S-MB PC
BBP500 G4 LED85/NW PSU S-MB PC
911401500442
BBP500 G4 LED85/NW PSU A-WB PC
BBP500 G4 LED85/NW PSU A-WB PC
911401500542
BBP500 G4 LED85/CW PSU S-WB PC
BBP500 G4 LED85/CW PSU S-WB PC
911401500642
BBP500 G4 LED85/CW PSU S-MB PC
BBP500 G4 LED85/CW PSU S-MB PC
911401500742

Product family information

Description

The Philips GreenPerform Canopy Mini500 Gen4 lives up to the GreenPerform family’s enviable reputation for reliable performance. Not only does this next-generation, energy-saving LED deliver leading system efficacy and extended long-term quality, it also offers a versatile selection of optics, connectivity, controls and installation options. So you can create the ideal lighting conditions for any space, at any time. The GreenPerform Canopy portfolio also includes a series that is ideal for canopy lighting in food applications. For professionals who demand high-performance, connected lighting for their lighting installations, this robust, optimized, and versatile family of LED canopy luminaires is the perfect choice for both indoor and outdoor canopy applications.

Benefits

  • Excellent energy savings

  • Long-term quality and reliability

Features

  • Up to 160 lm/W system efficacy

  • 60,000 hours lifetime @Ta 35⁰C

Applications

  • Petrol and Convenience
  • Parking Garages
  • Food Processing

Specifications

  • Mounting type
    Recessed Surface Pole
  • Operating Temperature range
    - 40 to +50 ºC
  • Light Source
    LED
  • Mains Voltage
    2320-240V / 50-60Hz
  • Mains connection
    Flying cable
  • Mechanical Accessories
    Clamp
  • Mains Voltage
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting
  • Optical cover/lens finish
    DALI
  • Material
    Housing: die-cast aluminium
  • Light Source
    RAL9003
  • Flicker / Pst / SVM
    <3.2% / 0.5 / 0.4
  • Operating Temperature range
    8.5klm - 18klm
  • Power consumption
    53W - 128W
  • Luminaire efficacy
    Up to 160lm/W
  • Correlated color temperature - CCT
    4000K 6000K
  • Color Rendering index - CRI
    80
  • Beam angle
    S-WB: 115° S-MB: 90° A-WB: 110°*80°
  • Optical cover/lens material
    Lens: PC Cover: Glass
  • Optical cover/lens finish
    Clear
  • Control system input
    Class I
  • Mechanical impact protection
    IK07
  • Ingress protection
    IP65
  • Driver replaceable
    Yes
  • Installation
    Recessed Surface Pole

Downloads