Pakistan - English

Philips SmartBright Lumen & Colour Select Highbay, 195 W, 100 W, 28000 lm, 15000 lm, 4000 K, 5000 K, 6500 K

Product Description

Philips SmartBright Lumen & Colour Select Highbay, 195 W, 100 W, 28000 lm, 15000 lm, 4000 K, 5000 K, 6500 K

Order code: 911401856787
Full order code: 871016333396000

Specifications

  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value

Downloads

Family

Product