Pakistan - English

Philips SmartBright Lumen & Colour Select Highbay, 200 W, 150 W, 100 W, 28000 lm, 22000 lm, 15000 lm, Selectable, 93°

Product Description

Philips SmartBright Lumen & Colour Select Highbay, 200 W, 150 W, 100 W, 28000 lm, 22000 lm, 15000 lm, Selectable, 93°

Order code: 911401812887
Full order code: 872016975378500

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    5 years