Pakistan - English

Philips SmartBright HighBay BY320P 120-277V

Competitive industrial solution with an excellent look & feel

Products

BY320P G2 LED140/NW PSU 120-277 WB
BY320P G2 LED140/NW PSU 120-277 WB
911401885685
BY320P G2 LED140/CW PSU 120-277 WB
BY320P G2 LED140/CW PSU 120-277 WB
911401885785
BY320P G2 LED140/CW PSU 120-277 MB
BY320P G2 LED140/CW PSU 120-277 MB
911401885885
BY320P G2 LED210/NW PSU 120-277 WB
BY320P G2 LED210/NW PSU 120-277 WB
911401885985
BY320P G2 LED210/CW PSU 120-277 WB
BY320P G2 LED210/CW PSU 120-277 WB
911401886085
BY320P G2 LED210/CW PSU 120-277 MB
BY320P G2 LED210/CW PSU 120-277 MB
911401886185
BY320P G2 LED280/NW PSU 120-277 WB
BY320P G2 LED280/NW PSU 120-277 WB
911401886285
BY320P G2 LED280/CW PSU 120-277 WB
BY320P G2 LED280/CW PSU 120-277 WB
911401886385

Product family information

Description

SmartBright Highbay continuously explores a better balance of price and performance. The product family offers a wide range of products, excellent specification and sufficiently competitive with quality and long-term reliability, covering the majority of industrial applications

Benefits

  • Strong energy saving history

  • Robust and reliable with long lifetime

Features

  • 50.000 h (Calculated L70B50) @35⁰C

  • CW (6500K) and NW (4000K)

Applications

  • Manufacturing areas
  • Showrooms and high ceiling halls
  • Warehouses and logistics centers

Warning & Safety

  • The Luminaire must be used within the applicable product specifications, installation instructions and environmental conditions for storage andoperations according to application guidelines provided by Signify for product Warranty to be valid

  • The luminaire shall be installed by a qualified electrician and wired in accordance with the latest IEE electrical regulations or the national requirements

Downloads