Pakistan - English

Philips Mini200 Canopy Light

Fuel your business with new generation of Canopy lighting solution

Products

Product family information

Description

In a transparent market like petrol station operators are under constant pressure to maintain its profitability through lower operating cost, while in the same time attracting more customers with clean and crisp station that gives comfort and safety feeling. Also, in sports complexes, community centers lowering the operating cost is a challenge. Comfort lighting becomes priority of customers. Philips’ Mini 200 LED is an intuitive under- canopy lighting that ensures optimal visual conditions while enabling huge energy savings. The luminaire’s precision-control optics enables light to be distributed where it is needed the most. Its integrated components and long-life LED technology make this an easy-to-install, zero-maintenance solution. Mini 200 delivers a uniform light distribution with an asymmetric or bi-directional beam creating outstanding illuminances in industrial and retail environments. The range comprises versions for recessed, surface and suspended mounted. It is designed to replace 165W & 200W HID under canopy solutions, offering up to 60% of energy savings, whilst delivering long lifetime, in often hard to reach maintenance areas. The future upgradability to intelligent system makes “Mini200” a remarkable under canopy solution with best in class value proposition for customer.

Benefits

  • Suitable for use in harsh environment

  • Enhance visibility, Safety and Ambience

Features

  • Ingress Protection -IP65

  • Impact Resistance IK08

Applications

  • Parking Garages
  • Petrol and Convenience
  • Airports
  • Community centers
  • Indoor Sports complexes

Downloads