Pakistan - English

Philips Maxoled Highbay

Robust and Superior aesthetics Circular Highbay suitable for versatile applications

Products

Product family information

Description

Maxoled LED highbay is a luminaire designed to provide undisrupted and uniform lighting for industrial application and is an ideal solution for higher mounting heights, high temperature application and special heavy-duty industry. It enables a safe working environment with leading specifications and comfortable light. At the same time, it lowers the overall maintenance cost. Robustness and aesthetics make this highbay a perfect solution for versatile applications such as manufacturing unit, Airport hangar area, shop floor, warehouse/storage area, heavy duty industries etc.

Benefits

  • Suitable for use in harsh Industrial environment

  • Option of multiple optics and lumen packages providing application flexibility

Features

  • Ingress Protection -IP65

  • Impact Resistance IK08

Applications

  • Arena and Sports
  • Manufacturing
  • Warehouses
  • Airports

Warning & Safety

  • Meant for use in Indoor Industrial environment only

Downloads