Pakistan - English

Philips Ledinaire High-bay, All-in, 195 W, 145 W, 100 W, ɸ320 mm, 15000 lm, 22000 lm, 28000 lm, 4000 K, 5000 K, 6500 K, Symmetrical, IP65, IK07

BY030P LED150_220_280S/840_50_65 PSU WB

Product Description

ɸ320 mm, Aluminum die-cast, Aluminum and black, Jet black (RAL9005), Single layer powder coating, Suspended, Power supply unit, All-in, Multi Lumen, All-in, Multi Color Temperature, 15000 lm, 22000 lm, 28000 lm, 195 W, 145 W, 100 W, 152 lm/W, 142 lm/W, 4000 K, 5000 K, 6500 K, (0.38, 0.38); (0.31, 0.34) SDCM≤5, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Screw connector

Order code: 911401822687
Full order code: 872016975897100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product