Pakistan - English

Philips Ledinaire High-bay, 185 W, D355 mm, 28000 lm, 4000 K, Wide beam, IP65, IK06

BY022P G3 LED280S/840 PSU WB GR

Product Description

D355 mm, Aluminum die-cast, Grey, Single layer powder coating, Suspended, Constant light output, 28000 lm, 185 W, 150 lm/W, 4000 K, 0.38;0.38, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Flying leads/wires

Order code: 911401565244
Full order code: 872016976137700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product