Pakistan - English

Philips Ledinaire High-bay, 70 W, D273 mm, 10500 lm, 4000 K, Wide beam, IP65, IK06

BY020P G3 LED105S/840 PSU WB GR

Product Description

D273 mm, Aluminum die-cast, Grey, Single layer powder coating, Suspended, Constant light output, 10500 lm, 70 W, 150 lm/W, 4000 K, 0.38;0.38, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Flying leads/wires

Order code: 911401565044
Full order code: 872016976135300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product