Philips GreenUp Wellglass

Energy-efficient lighting for industrial and commercial applications

Products

Product family information

Description

GreenUp LED Welglass luminaire is designed to replace traditional WelGlass up to 70W with only 35% of the load for similar illumination. It is a perfect LED solution for outdoor application and industry of harsh condition like power plant, metal, and non hazardous area in chemical and petrochemical industry. Compared to conventional HID WelGlass, it improves reliability, comfort, while reducing energy and maintenance cost dramatically. GreenUp Welglass comes with 2 different mounting, pipe and bracket, and comes with 2 beam, lambertian and batwing.

Benefits

  • Safe and reliable qualities

  • High energy saving

Features

  • Waterproof, dustproof, impact proof and corrosion proof features, meeting requirements of outdoor application

  • System efficacy 100lm/W, 1:1 replacement of HID up to 68% energy saving

Applications

  • Harsh Industry Application

Specifications

  • Optical cover/lens finish
    Suspended Pipe Surface
  • Luminous flux
    -30 to +45 ºC
  • Lumen maintenance at median useful life 50.000h
    LED
  • Material
    220-240V / 50-60Hz
  • Lumen maintenance at median useful life 50.000h
    Flying cable
  • Mains Voltage
    Mounting bracket Shielding grid
  • Mechanical Accessories
    PSU: non-dimmable
  • Luminous flux
    Housing: die-cast aluminium
  • Lumen maintenance at median useful life 50.000h
    L70
  • Lumen maintenance at median useful life 50.000h
    3.2klm / 4.4klm
  • Power consumption
    29W / 40W
  • Luminaire efficacy
    Up to 110lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    Lambertian
  • Mains Voltage
    PC
  • Optical cover/lens finish
    Opal
  • Luminous flux
    Class I
  • Mechanical impact protection
    IK08
  • Ingress protection
    IP65
  • Mechanical Accessories
    No

Downloads