Pakistan - English

Philips GreenUp Round Highbay

Classic, economical and reliable highbay luminaire

Products

BY518P SE LED50/NW PSU WB
BY518P SE LED50/NW PSU WB
911401588745
BY518P SE LED50/CW PSU WB
BY518P SE LED50/CW PSU WB
911401588845
BY518P SE LED70/NW PSU WB
BY518P SE LED70/NW PSU WB
911401588945
BY518P SE LED70/CW PSU WB
BY518P SE LED70/CW PSU WB
911401589045
BY518P LED210/NW PSU WB CAU CL
BY518P LED210/NW PSU WB CAU CL
911401645108
BY518P LED260/NW PSU WB CAU CL
BY518P LED260/NW PSU WB CAU CL
911401645208
BY518P LED300/NW PSU WB CAU CL
BY518P LED300/NW PSU WB CAU CL
911401645308
BY518P LED210/NW PSU WB GC
BY518P LED210/NW PSU WB GC
911401646407

Product family information

Description

The GreenUp Round Highbay range of luminaires provides the optimal balance between basic performance and price. The family covers a wide product range with a variety of options, competitive specifications, and long-term quality and reliability. The range is suitable for most industrial applications.

Benefits

  • Excellent energy savings, great value for money

  • High light quality with a range of lumen packages for different applications

Features

  • 140 lm/W system efficacy

  • Narrow and wide beam options

Applications

  • Manufacturing
  • Warehouse

Specifications

  • Mains connection
    Surface Suspended Pipe
  • Mounting type
    -20 to +45 ºC
  • Light Source
    LED
  • Mains connection
    220-240V / 50-60Hz
  • Light Source
    Flying cable
  • Operating Temperature range
    Mounting bracket
  • Optical Accessories
    Reflector
  • Dimming
    PSU: non-dimmable
  • Material
    Housing: die-cast aluminum
  • Mains connection
    L70
  • Mains connection
    <15%
  • Luminous flux
    11klm - 30klm
  • Power consumption
    77W - 207W
  • Luminaire efficacy
    Up to 143lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Beam angle
    WB NB
  • Reflector material
    Aluminum
  • Ingress protection
    PC
  • Dimming
    Clear
  • Dimming
    Class I
  • Dimming
    IK06
  • Light Source
    IP65

Downloads