Pakistan - English

Philips GreenUp Round Highbay SE

Classic, economical and reliable Highbay

Products

BY518P SE LED200/CW PSU WB BR
BY518P SE LED200/CW PSU WB BR
919406022181
BY518P SE LED200/NW PSU WB BR
BY518P SE LED200/NW PSU WB BR
919406022191

Product family information

Description

GreenUp Round Highbay SE luminaire provides the optimal balance between basic performance and price. The luminaire covers a variety of options, competitive specifications, long term quality and reliability. The range is suitable for most of industrial applications.

Benefits

  • Strong energy saving history

  • Better and easier on-site calibration

Features

  • 148 lm/W system efficacy, excellent energy savings and great value for money

  • IP65/IK06 protection

Applications

  • General manufacturing
  • Warehouses
  • Logistic centers

Downloads