Pakistan - English

Philips GreenPerform Highbay G5

GreenPerform Highbay G5: a versatile LED highbay with optimized performance and future-proof control system

Products

BY698P G5 LED105/NW PSU WB GC
BY698P G5 LED105/NW PSU WB GC
911401526245
BY698P G5 LED105/NW PSU NB GC
BY698P G5 LED105/NW PSU NB GC
911401526345
BY698P G5 LED105/CW PSU WB GC
BY698P G5 LED105/CW PSU WB GC
911401526445
BY698P G5 LED105/CW PSU NB GC
BY698P G5 LED105/CW PSU NB GC
911401526545
BY698P G5 LED150/NW PSU WB GC
BY698P G5 LED150/NW PSU WB GC
911401526645
BY698P G5 LED150/NW PSU NB GC
BY698P G5 LED150/NW PSU NB GC
911401526745
BY698P G5 LED150/CW PSU WB GC
BY698P G5 LED150/CW PSU WB GC
911401526845
BY698P G5 LED150/CW PSU NB GC
BY698P G5 LED150/CW PSU NB GC
911401526945

Product family information

Description

The GreenPerform Highbay G5 continues the GreenPerform family’s enviable reputation for reliable performance. Not only does it deliver leading system efficacy and extended long-term quality, it also promises Unified Glare Rating (UGR) control with compact dimensions. GreenPerform Highbay G5 is also fully compatible with IoT software such as Interact, which is a scalable, future-proof control system. The family also has a series that supports cold room applications with 100% humidity and no condensation. All benefits than make this robust, optimized, and versatile family suitable for almost all industrial applications.

Benefits

  • Excellent energy savings

  • Long-term quality and reliability

Features

  • 170 lm/W system efficacy

  • 75,000 hours L70B50 lifetime @Ta 35⁰

Applications

  • Manufacturing
  • Warehouses
  • Logistic center
  • Exhibition hall

Specifications

  • UGR
    Suspended Pipe Surface
  • Operating Temperature range
    -30 to +50 ºC
  • Main color of the luminaire
    LED
  • Mechanical impact protection
    220-240V / 50-60Hz
  • Mechanical impact protection
    Flying cable
  • Luminous flux
    Hook for suspension Mounting bracket for surface
  • Driver replaceable
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting Connected: Wireless control, compatible with SNH210 sensor
  • Luminous flux
    DALI/Wireless
  • UGR
    SNH210
  • Luminous flux
    Housing: die-cast aluminium
  • Main color of the luminaire
    RAL7012
  • Flicker / Pst / SVM
    PSU: <30% PSD/Connected: <3.2%
  • Luminous flux
    10klm-30klm
  • Power consumption
    67W-205W
  • Beam angle
    Up to 160lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Color Rendering index - CRI
    80
  • Dimming
    WB: 85° NB: 55°
  • Luminaire efficacy
    PC
  • Integrated sensors
    Clear
  • Installation
    Class I
  • Control system input
    IK08
  • UGR
    IP65
  • Mechanical impact protection
    Yes
  • Light Source
    WB: 25 NB: 22
  • Mechanical Accessories
    Suspended Pipe Surface

Downloads