Pakistan - English

Philips GentleSpace gen4, Highbay, 102 W, SMT, 17000 lm, 4000 K, Wide beam, IP65, IK07

BY580P 170S/840 PSU WB GC SI

Product Description

Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Power supply unit (On/Off), 17000 lm, 102 W, 167 lm/W, 4000 K, (0.380, 0.375) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible

Order code: 910505102872
Full order code: 872016959408100

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product