Pakistan - English

Philips GentleSpace Gen3, Highbay, 235 W, 35000 lm, 4000 K, DALI, High-rack optic, IP65, IK07

BY481P LED350S/840 PSD HRO GC SI

Product Description

Highbay, Aluminum, Silver, White aluminum (RAL9006), Power supply unit with DALI interface, 35000 lm, 235 W, 149 lm/W, 4000 K, (0.38, 0.38) SDCM <3, High-rack optic, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector

Order code: 910500465573
Full order code: 871869940767400

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Family

Product