Pakistan - English

Philips GentleSpace Gen3, 85 W, 13000 lm, 4000 K, DALI, Wide beam, IP65, SWP, IK08

BY480P LED130S/840 PSD WB PC SI

Product Description

Aluminum, Silver, White aluminum (RAL9006), Power supply unit with DALI interface, 13000 lm, 85 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, External connector

Order code: 910500465568
Full order code: 871869940762900

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads