Pakistan - English

Philips GentleSpace Gen3, Highbay, 113 W, 17000 lm, 4000 K, DALI, Wide beam, IP65, IK07

BY480P LED170S/840 PSD WB GC SI

Product Description

Highbay, Aluminum, Silver, White aluminum (RAL9006), Power supply unit with DALI interface, 17000 lm, 113 W, 150 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, External connector

Order code: 910500465542
Full order code: 871869940736000