Pakistan - English

Philips EnduraLED Bulkhead

Sturdy and Reliable versatile lighting solution

Products

Product family information

Description

EnduraLED Bulkhead luminaire is a sustainable and reliable offering for indoor or semi-outdoor public area with IP66 ingress protection. The product offers two lumen packs with two different CCT’s and suitable for verstalile applications such as staircases, industrial areas, circulation areas, lift wells etc. Pressure die cast housing and high imapact resistance polycarbonate cover make this bulkhead maintenance free solution for heavy duty industries.

Benefits

  • Sturdy design that combines well with industrial applications

  • Higher life class with minimal maintenacne

Features

  • High ingress protection-IP66

  • Impact resistant-IK09

Applications

  • Lift wells
  • Heavy duty industries
  • Indoor circulation areas
  • Balconies and terraces semi outdoor area
  • Government buildings

Warning & Safety

  • Meant for Indoor Industrial Application Only.

Downloads