Pakistan - English

Philips DuraLED Well Glass

An Energy efficient Well Glass for Industrial and commercial application

Products

Product family information

Description

DuraLED well glass is designed to replace traditional Well Glass up to 70W with only 50% of the load for similar illumination. It is a perfect LED solution for outdoor application and industry of harsh condition like power plant, metal, and non-hazardous area in chemical and petrochemical industry. Compared to conventional HID Well Glass, it improves reliability, comfort, while reducing energy and maintenance cost dramatically. DuraLED Well Glass comes with 2 different mounting, Wall bracket (2 types) & Eye-bolt and comes with 2 color temperature and 2 lumen outputs.

Benefits

  • Suitable for use in harsh Industrial environment

  • Outstanding energy efficiency leads to lowering ROI

Features

  • Ingress Protection -IP65

  • Impact Resistance IK08

Applications

  • Manufacturing
  • Harsh Industry Applications

Warning & Safety

  • Meant for use in Indoor Industrial environment only

Downloads