Pakistan - English

Philips CoreLine Highbay Gen6, UltraEfficient, 51 W, 10000 lm, 4000 K, Beam angle 90°, IP66, IK08

BY120P G6 LED100/UE840 PSU WB

Product Description

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Power supply unit (On/Off), 10000 lm, 51 W, 196 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Screw connector

Order code: 911401553645
Full order code: 872110330636400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Downloads