Philips GreenUp Grid

Powerful, Comprehensive and Reliable

Products

Product family information

Description

Retail & Hospitality has a clear trend that clusters of choices is one of the most important DNAs that being strongly expected in this specific applications. GreenSpace Grid product family offers a complete range of options with comprehensive control availability, optical solutions and powerful lumen outputs, meanwhile ensures the product reliability and quality within compact luminaire body.

Benefits

  • Comprehensive offerings to meet various application requirements.

  • Compact body while delivering powerful lumen outputs.

Features

  • Multiple options of lumen output, wattage and optics.

  • Full control availability including on/off, 1-10v,triac and DALI.

Applications

  • Retail
  • Hospitality
  • Fashion

Downloads