Pakistan - English

Philips GreenSpace Accent Gridlight Gen2, Gridlight, 2 spots (*flux and performance values for 1 spot), 64 W, 304x154 mm, 8000 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Wide beam, PerfectAccent reflector, White, IP20

GD352B 39S/PW930 DIA-E WB WH

Product Description

Gridlight, 2 spots (*flux and performance values for 1 spot), 304x154 mm, Aluminium, White, Single layer powder coating, Dali dimming Interact System ready external, 8000 lm, 64 W, 125 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102781
Full order code: 872016958839400

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102781 en_AA pdf 385.9 kB

Brochures

Install instructions
GD35xB installation instructions pdf 1.0 MB

Visuals

Product-Photographs-910505102781_EU
Multiple assets
Product-Diagrams-910505102781_EU
Multiple assets

Photometry and Lighting design

IES
IES File - GD352B 39S/PW930 DIA-E WB WH IES
Revit file
Revit file - GD350BI - 910505102781 REVIT
Dialux
ULD File - GD352B 39S/PW930 DIA-E WB WH ULD
Relux
ROLF File - GD352B 39S/PW930 DIA-E WB WH ROLFZ
LDT
LDT File - GD352B 39S/PW930 DIA-E WB WH LDT