Pakistan - English

Philips GreenSpace Accent Gridlight Gen2, Gridlight, 2 spots (*flux and performance values for 1 spot), 58 W, 304x154 mm, 8400 lm, 4000 K, Medium beam, Aluminized, White, IP20

GD352B 39S/840 PSU-E MB FG WH

Product Description

Gridlight, 2 spots (*flux and performance values for 1 spot), 304x154 mm, Aluminium, White, Single layer powder coating, Power supply unit external (On/Off), 8400 lm, 58 W, 145 lm/W, 4000 K, (0.382, 0.380) SDCM <2, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102780
Full order code: 872016958838700

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102780 en_AA pdf 386.0 kB

Brochures

Install instructions
GD35xB installation instructions pdf 1.0 MB

Visuals

Product-Photographs-910505102780_EU
Multiple assets
Product-Diagrams-910505102780_EU
Multiple assets

Photometry and Lighting design

IES
IES File - GD352B 39S/840 PSU-E MB FG WH IES
Revit file
Revit file - GD350BI - 910505102780 REVIT
Dialux
ULD File - GD352B 39S/840 PSU-E MB FG WH ULD
Relux
ROLF File - GD352B 39S/840 PSU-E MB FG WH ROLFZ
LDT
LDT File - GD352B 39S/840 PSU-E MB FG WH LDT