Pakistan - English

Philips GreenSpace Accent Gridlight Gen2, Gridlight, 2 spots (*flux and performance values for 1 spot), 60 W, 304x154 mm, 8200 lm, 3000 K, Wireless, Interact Ready, Medium beam, PerfectAccent reflector, Black, IP20

GD352B 39S/830 WIA-E MB BK

Product Description

Gridlight, 2 spots (*flux and performance values for 1 spot), 304x154 mm, Aluminium, Black, Single layer powder coating, Wireless driver Interact System ready external, 8200 lm, 60 W, 137 lm/W, 3000 K, (0.434, 0.403) SDCM <2, Medium beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102779
Full order code: 872016958837000

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505102779 en_AA pdf 395.2 kB

Brochures

Install instructions
GD35xB installation instructions pdf 1.0 MB

Visuals

Product-Photographs-910505102779_EU
Multiple assets
Product-Diagrams-910505102779_EU
Multiple assets

Photometry and Lighting design

IES
IES File - GD352B 39S/830 WIA-E MB BK IES
Revit file
Revit file - GD350BI - 910505102779 REVIT
Dialux
ULD File - GD352B 39S/830 WIA-E MB BK ULD
Relux
ROLF File - GD352B 39S/830 WIA-E MB BK ROLFZ
LDT
LDT File - GD352B 39S/830 WIA-E MB BK LDT