Pakistan - English

Philips GreenSpace Accent Gridlight Gen2, Gridlight, 2 spots (*flux and performance values for 1 spot), 62 W, 304x154 mm, 8200 lm, 2700 K, Medium beam, Aluminized, White, IP20

GD352B 39S/827 PSU-E MB FG WH

Product Description

Gridlight, 2 spots (*flux and performance values for 1 spot), 304x154 mm, Aluminium, White, Single layer powder coating, Power supply unit external (On/Off), 8200 lm, 62 W, 132 lm/W, 2700 K, (0.458, 0.410) SDCM <2, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102778
Full order code: 872016958836300

Specifications

  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product