Pakistan - English

Philips GreenSpace Accent Gridlight Gen2, Gridlight, 1 spot, 32 W, 304x154 mm, 4000 lm, PremiumWhite, 3000 K, CRI>90, DALI, Interact Ready, Wide beam, PerfectAccent reflector, White, IP20

GD351B 39S/PW930 DIA-E WB WH

Product Description

Gridlight, 1 spot, 304x154 mm, Aluminium, White, Single layer powder coating, Dali dimming Interact System ready external, 4000 lm, 32 W, 125 lm/W, PremiumWhite, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102775
Full order code: 872016958833200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product