Pakistan - English

Philips GreenSpace Accent Gridlight Gen2, Gridlight, 1 spot, 29 W, 154x154 mm, 4200 lm, 4000 K, Medium beam, Aluminized, White, IP20

GD351B 39S/840 PSU-E MB FG WH

Product Description

Gridlight, 1 spot, 154x154 mm, Aluminium, White, Single layer powder coating, Power supply unit external (On/Off), 4200 lm, 29 W, 145 lm/W, 4000 K, (0.382, 0.380) SDCM <2, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505102774
Full order code: 872016958832500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product