Philips GreenSpace Accent Gridlight Gen2, Gridlight, 1 spot, 30 W, 154x154 mm, 4100 lm, 3000 K, Wireless, Interact Ready, Medium beam, PerfectAccent reflector, Black, IP20
GD351B 39S/830 WIA-E MB BK
Product Description
Gridlight, 1 spot, 154x154 mm, Aluminium, Black, Single layer powder coating, Wireless driver Interact System ready external, 4100 lm, 30 W, 137 lm/W, 3000 K, (0.434, 0.403) SDCM <2, Medium beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years