Philips GreenSpace Accent Gridlight Gen2, Gridlight, 1 spot, 31 W, 154x154 mm, 4100 lm, 2700 K, Medium beam, Aluminized, White, IP20
GD351B 39S/827 PSU-E MB FG WH
Product Description
Gridlight, 1 spot, 154x154 mm, Aluminium, White, Single layer powder coating, Power supply unit external (On/Off), 4100 lm, 31 W, 132 lm/W, 2700 K, (0.458, 0.410) SDCM <2, Medium beam, Aluminized, Clear, Glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years