Pakistan - English

Philips GreenSpace Accent Gridlight Gen2, Gridlight, 1 spot, 24 W, 154x154 mm, 2800 lm, PremiumColor, 3000 K, CRI>90, DALI, Interact Ready, Wide beam, PerfectAccent reflector, Black, IP20

GD351B 27S/PC930 DIA-E WB BK

Product Description

Gridlight, 1 spot, 154x154 mm, Aluminium, Black, Single layer powder coating, Dali dimming Interact System ready external, 2800 lm, 24 W, 117 lm/W, PremiumColor, 3000 K, (0.422, 0.386) SDCM <2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole, TP(a) diffuser flammability class

Order code: 910505102771
Full order code: 872016958829500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product