Pakistan - English

Philips SmartBalance Free Floor Standing gen2, Rounded edge, U-shaped base, 110 W, 15000 lm, 4000 K, CRI>90, DALI, UGR19, White, ACL

FS485F 150S/940 PSD-T ACL U WH

Product Description

Rounded edge, U-shaped base, Aluminium, White, Power supply unit with DALI touch-switch and dimming interface, ActiLume, 15000 lm, 110 W, 136 lm/W, 4000 K, (0.380, 0.380) SDCM3, CRI>90, UGR19, Symmetrical, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Cord with plug CEE 7 3-pole, External connector

Order code: 910505102577
Full order code: 872016958507200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - FS485F 150S/940 PSD-T ACL U WH txt 4.0 kB
Product leaflet
Localized commercial leaflet 910505102577 en_AA pdf 333.5 kB

Brochures

Install instructions
SmartBalance FFS gen2 installation instruction pdf 678.5 kB

Visuals

Product-Photographs-910505102577_EU
Multiple assets
Product-Diagrams-910505102577_EU
Multiple assets

Photometry and Lighting design

IES
IES File - FS485F 150S/940 PSD-T ACL U WH IES
Revit file
Revit file - FS485FI - 910505102577 REVIT
Dialux
ULD File - FS485F 150S/940 PSD-T ACL U WH ULD
Relux
ROLF File - FS485F 150S/940 PSD-T ACL U WH ROLFZ
LDT
LDT File - FS485F 150S/940 PSD-T ACL U WH LDT