Pakistan - English

Philips LED Emergency Lighting

The Emergency Luminaire family provides the best economical solution for all your general purpose needs without compromising on quality and performance

Products

Lum Emergencia LEDR1W5
Lum Emergencia LEDR1W5
919406020731

Product family information

Description

The Philips LED Emergency luminaire is an economical line of emergency lighting units that provide a solution for commercial and retail applications with a price sensitive budget without compromising on quality and appearance.

Benefits

  • High efficiency reflector providing excellent light distribution

  • Adjustable spotlights bring more flexibility to the product

Features

  • Voltage: 120-277V

  • LED indicator with battery charge status and a button for manual check of operation

Applications

  • Retail
  • Hospitality
  • Industry

Warning & Safety

  • Product for indoor use

  • Make sure that the ground wire is connected correctly

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LED Emergency Lighting en_AA pdf 448.1 kB

Visuals

Family-Photographs-LED Emergency Lighting
Multiple assets