Pakistan - English

Philips Exit Sign, Illuminated emergency exit sign, 4 W, 4 W, 330x186mm; H30 mm, 85 lm, 6500 K, IP20, ELP3h

EM155C SLIM WL EXIT SIGN M3 ELP LEG WH

Product Description

Illuminated emergency exit sign, 330x186mm; H30 mm, Polycarbonate, White, Signal white (RAL9003), 85 lm, 4 W, 32 lm/W, 6500 K, (0.316, 0.332) SDCM<5, Clear, UV stabilized Polycarbonate cover, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, 2 Push-in connector 2-pole, Emergency lighting 3 hours duration Pro version

Order code: 912401483640
Full order code: 871951488067200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483640 en_AA pdf 363.2 kB

Brochures

Install instructions
Mounting Instruction EM155C pdf 2.2 MB

Visuals

Product-Photographs-912401483640_EU
Multiple assets
Product-Diagrams-912401483640_EU
Multiple assets

Photometry and Lighting design

IES
IES File - EM155C SLIM WL EXIT SIGN M3 ELP LEG WH ies 5.2 kB