Philips Exit Sign, Illuminated emergency exit sign, 3 W, 3 W, 313x212mm; H42 mm, 23 lm, 6500 K, IP20, ELP3h
EM159C WL/CM EXIT SIGN M3 ELP UP WH
Product Description
Illuminated emergency exit sign, 313x212mm; H42 mm, Polycarbonate, White, Signal white (RAL9003), 23 lm, 3 W, 22 lm/W, 6500 K, 0.33, Clear, UV stabilized Polycarbonate cover, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, 2 Push-in connector 3-pole, Emergency lighting 3 hours duration Pro version
Specifications
- Lamp family code -
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Warranty period 5 years