Pakistan - English

Philips Emergency Twin Spot, 9 W, 9 W, 300x287.5mm; H68.5 mm, 1000 lm, 6500 K, IP65, ELB3h

EM164C SM TWIN SPOT NM3 ELP IP65

Product Description

300x287.5mm; H68.5 mm, Polycarbonate, White, Signal white (RAL9003), 1000 lm, 9 W, 135 lm/W, 6500 K, 0.33, Ribbed, UV stabilized Polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, 2 Push-in connector 3-pole, Emergency lighting 3 hours duration basic version

Order code: 912401483513
Full order code: 871869979898700

Specifications

  • Lamp family code
    -
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    No
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483513 en_AA pdf 357.1 kB

Brochures

Install instructions
Mounting Instruction EM164C pdf 2.3 MB

Visuals

Product-Photographs-912401483513_EU
Multiple assets
Product-Diagrams-912401483513_EU
Multiple assets

Photometry and Lighting design

IES
IES File - EM164C SM TWIN SPOT NM3 ELP IP65 ies 1.4 kB