Pakistan - English

Philips Emergency Track Spot

Stand-alone 3 hours compliant emergency track spot

Products

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. The Emergency track spot EM160T offers an easy solution for stand-alone emergency lighting, that is fully compliant with European regulations. The lithium battery (LiFePO4) has many advantages over nickel-based products, as it has a longer lifetime, better discharge behavior, is produced in a more welfare friendly way and can be recycled.

Benefits

  • Meets European standards for emergency lighting luminaires.

  • Lithium based battery type provides longer lifetime, low self discharge and high temperature tolerance.

Features

  • Selectable non-maintained or maintained emergency lighting

  • 3 hour duretion of emergency lighting

Applications

  • retail
  • fashion

Warning & Safety

  • The battery is designed with a rated average battery design life of 50,000 hours in stand-by mode. The battery is supported with a standard 3year warranty; conditional of the product being maintained and operated in accordance with the manufacturer’s guidelines and tested in accordance with EN50272

Downloads