Pakistan - English

Philips Emergency Surface Mounted Downlight, 2 W, 2 W, D155mm; H46 mm, 273 lm, 6500 K, IP65, ELB3h

EM152C SM 2S OA/CO NM3 ELB WH IP65

Product Description

D155mm; H46 mm, Polycarbonate, White, Signal white (RAL9003), 273 lm, 2 W, 135 lm/W, 6500 K, 0.33, Open area or corridor optic, Clear, UV stabilized Polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, 2 Push-in connector 3-pole, Emergency lighting 3 hours duration basic version

Order code: 912401483508
Full order code: 871869979893200

Specifications

  • Lamp family code
    -
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    No
  • Mounting
    Surface
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483508 en_AA pdf 358.7 kB

Brochures

Install instructions
Mounting Instruction EM152C pdf 1.4 MB

Visuals

Product-Photographs-912401483508_EU
Multiple assets
Product-Diagrams-912401483508_EU
Multiple assets

Photometry and Lighting design

IES
IES File - EM152C SM 2S OA/CO NM3 ELB WH IP65 zip 4.0 kB