Pakistan - English

Philips Emergency Surface Mounted Downlight Wireless

Stand-alone 3 hours Interact ready emergency surface mounted downlight

Products

Product family information

Description

New wireless emergency surface mounted downlights and monitoring system, enabling building managers to control, monitor and test emergency lighting and produce compliance reports, through a secure cloud-based dashboard.

Benefits

  • Achieve compliance through proof testing

  • Save time and money on installation and maintenance

Features

  • Emergency wireless surface mounted downlights and Interact Building Manager system regulate and offer insights into emergency lighting testing with a secure cloud-based dashboard

  • Allows building managers to maintain emergency lighting, automate testing and ensure regulatory compliance

Applications

  • Exit & Emergency
  • Offices
  • Retail
  • Hospitality

Warning & Safety

  • The battery is designed with a rated average battery design life of 50,000 hours in standby mode. The battery is supported with a standard 5year warranty; conditional of the product being maintained and operated in accordance with the manufacturer’s guidelines andtested in accordance with EN50272

Downloads