Pakistan - English

Philips Emergency Light LED Pathfinder

Reliable non-maintained emergency light

Products

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. The Emergency pathfinder offers an easy solution for stand-alone emergency lighting, with non-maintained mode and self-test function. The lithium battery (LiFePO4) has many advantages over nickel-based products, as it has a longer lifetime, better discharge behaviors, is produced in a more welfare friendly way and can be recycled.

Benefits

  • Welfare friendly solution versus nickel-based products as the battery can be recycled.

  • Lithium based battery type provides longer lifetime, low self-discharge and high temperature tolerance.

Features

  • 3 hours battery duration when full charged

  • Self-test function

Applications

  • Airports
  • Offices
  • Retail

Specifications

  • Warranty
    Recessed
  • Mains Voltage
    +0 to +45 ºC
  • Main color of the luminaire
    LED
  • Warranty
    220-240V/50-60Hz
  • Dimming
    Installation cover ring
  • Installation
    PSU
  • Emergency lighting
    Emergency lighting Pro 3hrs
  • Material
    PC
  • Main color of the luminaire
    RAL 9003
  • Protection Class IEC61140
    class II
  • Ingress protection
    IP20
  • Light source replaceable
    No
  • Driver replaceable
    No
  • Mechanical Accessories
    95
  • UGR
    38.3
  • Dimming
    22
  • Mounting type
    Recessed
  • Emergency lighting
    1 year

Downloads