Pakistan - English

Philips Emergency Light LED Exit Sign

3 hours compliant exit sign emergency light

Products

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. The Emergency exit sign offers an easy solution for stand-alone emergency lighting, with maintained mode and various installation methods which are suitable for different applications. The lithium battery (LiFePO4) has many advantages over nickel-based products, as it has a longer lifetime, better discharge behaviors, is produced in a more welfare friendly way and can be recycled.

Benefits

  • Welfare friendly solution versus nickel-based products as the battery can be recycled.

  • Lithium based battery type provides longer lifetime, low self-discharge and high temperature tolerance.

Features

  • 3 hours battery duration when full charged

  • Self-test function

Applications

  • Airports
  • Offices
  • Retail

Specifications

  • Mounting type
    Recessed/wall/ceiling/flag/suspended
  • Mounting type
    +0 to +45 ºC
  • Light Source
    LED
  • Mains Voltage
    220-240V/50-60Hz
  • Light Source
    Flag ins. kit Recessed ins. kit Suspended ins. kit legend with directions
  • UGR
    PSU
  • Mounting type
    Emergency lighting Pro 3hrs
  • Mounting type
    PC
  • Mounting type
    RAL 9003
  • Protection Class IEC61140
    class II
  • Ingress protection
    IP20
  • Light source replaceable
    No
  • Driver replaceable
    No
  • Overall height
    42
  • Light Source
    313
  • Overall length
    212
  • Installation
    22
  • Emergency lighting
    Ceiling Wall Flag Recessed Suspended
  • Light Source
    1 year

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Emergency Light LED Exit Sign en_AA pdf 625.8 kB
Install instructions
Emergency light LED exit sign pdf 2.5 MB

Visuals

Family-Photographs-Emergency Light LED Exit Sign
Multiple assets