Philips Emergency Downlight, recessed, 3 W, 3 W, D95 mm; H31 mm, 328 lm, 6500 K, IP20, ELP3h
EM151B REC 3S OA/CO NM3 ELP WH IP20
Product Description
recessed, D95 mm; H31 mm, Polycarbonate, White, Signal white (RAL9003), 328 lm, 3 W, 143 lm/W, 6500 K, 0.33, Open area or corridor optic, Clear, UV stabilized Polycarbonate cover, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, Emergency lighting 3 hours duration Pro version
Specifications
- Lamp family code -
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag No
- Mounting Recessed
- Value ladder Value
- Warranty period 5 years