Pakistan - English

Philips Emergency Downlight Wireless

Stand-alone 3 hours Interact ready emergency downlights

Products

Product family information

Description

New wireless emergency downlight portfolio and monitoring system, enabling building managers to control, monitor and test emergency lighting

Benefits

  • Achieve compliance through proof testing

  • Save time and money on installation and maintenance

Features

  • Emergency wireless downlights and Interact Building Manager system regulate and offer insights into emergency lighting testing with a secure cloud-based dashboard

  • Allows building managers to maintain emergency lighting, automate testing and ensure regulatory compliance

Applications

  • Exit & Emergency
  • Offices
  • Retail
  • Hospitality

Warning & Safety

  • The battery is designed with a rated average battery design life of 50,000 hours in standby mode. The battery is supported with a standard 5year warranty; conditional of the product being maintained and operated in accordance with the manufacturer’s guidelines andtested in accordance with EN50272

Downloads