Philips Emergency lighting 3 hours duration Pro version, White
EM120B LED2S EL3 WH
Product Description
Polycarbonate, White, Power supply unit (On/Off), 180 lm, 4 W, 90 lm/W, 5000 K, (0.34, 0.35) SDCM<3, Very wide beam, Clear, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole, Emergency lighting 3 hours duration Pro version
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag No
- Lighting Technology LED
- Mounting Recessed
- Warranty period 3 years