Pakistan - English

Philips Emergency Bulkhead, high output, 10 W, 10 W, 321x167 mm; H83 mm, 1587 lm, 6500 K, IP65, ELB3h

EM154C HO BKD 15S NM3 ELB IP65

Product Description

high output, 321x167 mm; H83 mm, Polycarbonate, White, Signal white (RAL9003), 1587 lm, 10 W, 176 lm/W, 6500 K, 0.33, Ribbed, UV stabilized Polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 3-pole, Emergency lighting 3 hours duration basic version

Order code: 912401483512
Full order code: 871869979897000

Specifications

  • Lamp family code
    -
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product