Philips Emergency Bulkhead, high output, 10 W, 10 W, 321x167 mm; H83 mm, 1587 lm, 6500 K, IP65, ELP3h
EM154C HO BKD 15S NM3 ELP IP65
Product Description
high output, 321x167 mm; H83 mm, Polycarbonate, White, Signal white (RAL9003), 1587 lm, 10 W, 176 lm/W, 6500 K, 0.33, Ribbed, UV stabilized Polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class II, 2 Push-in connector 3-pole, Emergency lighting 3 hours duration Pro version
Specifications
- Lamp family code -
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag No
- Value ladder Value
- Warranty period 5 years