Pakistan - English

Philips Emergency Bulkhead, 4 W, 4 W, 351x111 mm; H63 mm, 175 lm, 6500 K, IP65, ELP3h

EM153C SM BKD EXIT SIGN M3 ELP IP65

Product Description

351x111 mm; H63 mm, Polycarbonate, White, Signal white (RAL9003), 150 lm, 4 W, 50 lm/W, 6500 K, 0.33, Ribbed, UV stabilized Polycarbonate cover, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class II, 2 Push-in connector 3-pole, Emergency lighting 3 hours duration Pro version

Order code: 912401483509
Full order code: 871869979894900

Specifications

  • Lamp family code
    -
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    No
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483509 en_AA pdf 375.6 kB

Brochures

Install instructions
Mounting Instruction EM153C pdf 2.4 MB

Visuals

Product-Photographs-912401483509_EU
Multiple assets
Product-Diagrams-912401483509_EU
Multiple assets

Photometry and Lighting design

IES
IES File - EM153C SM BKD EXIT SIGN M3 ELP IP65 ies 9.6 kB