Pakistan - English

Philips Varilume LED Downlight, 7.5 W, 680 lm, 2700 K, Beam angle 90°, White

DN031B LED6/827 PSR-E D125 NZ

Product Description

Metal–Plastic, White, Power supply unit external (On/Off), 680 lm, 7.5 W, 90 lm/W, 2700 K, (0.4589, 0.4133@100%/50%) 5, Beam angle 90°, Opal, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Screw connection block

Order code: 929003264508
Full order code: 871951449609500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    3 years

Downloads

Family