Pakistan - English

Philips SmartBright LED Downlight DN029B, 10.5 W, 1200 lm, 3000 K, 4000 K, 6500 K, White

DN029B G2 LED12/CCT PSR-E D150 CAU

Product Description

Metal–Plastic, White, 1200 lm, 10.5 W, 114.00 lm/W, 3000 K, 4000 K, 6500 K, (3000K@, 0.4400, 0.4030; 4000K@0.37600.3656; 6500K@0.31300.3370) 6, Frosted, IP40/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Plug-in connector 2-pole

Order code: 929002531619
Full order code: 871951425187800

Specifications

  • Light source replaceable
    No
  • Lighting Technology
    LED

Downloads

Family