Pakistan - English

Philips SmartBright LED Downlight DN016, 10 W, 800 lm, 4000 K, Wide beam, White

DN016B LED8/NW 10W 100-240V D90 RD ND

Product Description

Aluminum die-cast, White, Power supply unit (On/Off), 800 lm, 10 W, 80.00 lm/W, 4000 K, (0.3818, 0.3797) 6SDCM, Wide beam, Matte, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Flying leads/wires

Order code: 929002067312
Full order code: 871869966241700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Lighting Technology
    LED
  • Warranty period
    3 years

Downloads

Family