Pakistan - English

Philips SmartBright Downlight DN058 WV, 7.8 W, 900 lm, 6500 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Product Description

Philips SmartBright Downlight DN058 WV, 7.8 W, 900 lm, 6500 K, Symmetric 110⁰, Matte, IP20 | Finger-protected

Order code: 911401801188
Full order code: 872110331814599

Specifications

  • Number of gear units
    1 unit
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    1 years

Downloads

Family